IESNA:LM-63-2002
[TEST]P947797
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-750-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14153
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2841.1 2842.6 2836.6 2823.9 2749.7 2672.6 2659.9 2721.3 2863.5 3052.9
3282 3545.5 3823.3 4026.2 4181.9 4336.1 4476.9 4561.4 4590.6 4559.2
4400.5 4115.3 3750.7 3172.7 2329.8 1356.5 1053.3 963.5 856.4 697.7
536 416.2 312.2 195.4 111.5 44.9 0
2841.1 2829.1 2823.1 2814.9 2743 2664.4 2653.2 2708.6 2845.6 3041
3264.1 3518.6 3796.3 4006 4155.7 4312.9 4452.1 4542 4583.9 4546.5
4375.8 4096.5 3726 3123.3 2256.4 1313.9 1041.4 954.5 846 685.8
529.3 411 297.2 187.9 108.6 43.4 0
2841.1 2837.3 2834.3 2826.1 2769.2 2693.6 2669.6 2715.3 2835.1 3018.5
3235.6 3479.7 3755.2 3997.7 4165.4 4321.1 4485.1 4596.6 4666.3 4660.3
4545 4288.9 3937.8 3391.3 2585 1528.7 1060.1 962.7 872.9 748.6
604.2 449.2 332.4 217.1 118.3 53.9 0
2841.1 2834.3 2830.6 2837.3 2798.4 2733.3 2704.1 2727.3 2811.1 2957.9
3153.3 3371.1 3623.4 3895.9 4113.8 4286.7 4452.9 4597.4 4683.5 4723.9
4679 4521.8 4241.8 3750.7 3011 1926.2 1090.8 905.1 823.5 726.2
622.9 517.3 400.5 267.3 152.7 68.1 0
2841.1 2838.1 2840.3 2855.3 2847.8 2813.4 2770.7 2766.2 2804.4 2892
3026.7 3200.4 3408.5 3648.1 3909.4 4151.2 4339.1 4502.3 4646.8 4753.1
4783 4717.2 4553.2 4286 3763.4 2836.6 1578.9 801 630.4 530.8
432.7 348.9 271.8 191.7 104.1 38.2 0
2841.1 2842.6 2850.8 2871 2890.5 2890.5 2870.3 2851.6 2854.6 2891.2
2963.9 3077.6 3231.1 3412.3 3615.2 3872.7 4146.7 4378 4512 4574.9
4616.1 4636.3 4629.6 4621.3 4541.2 4069.6 3047 1697.2 771.8 495.6
390 302.4 220.8 152 87.6 32.2 0
2841.1 2844.1 2859.8 2883.8 2918.2 2948.9 2969.8 2986.3 2984.8 3013.3
3061.2 3134.5 3236.4 3353.1 3496.1 3670.6 3869 4086.8 4283 4445.4
4609.4 4793.5 4977.7 5169.3 5406.7 5539.9 5128.9 4057.6 2621.7 1316.9
631.9 388.5 263.5 171.4 98.1 34.4 0
2841.1 2846.3 2868 2902.5 2939.9 2977.3 3022.3 3073.2 3134.5 3213.2
3313.5 3428.8 3553 3690.8 3854.7 4055.4 4282.2 4532.3 4804.8 5099.7
5440.4 5812.4 6228.7 6642.7 7106.8 7646.6 8172.9 8306.1 7822.5 6673.4
4960.5 3146.5 1834.9 1013.7 447.7 107.8 0
2841.1 2853.8 2880 2919.7 2958.6 2993.8 3036.5 3094.9 3163 3266.3
3402.6 3559 3744.7 3973.8 4252.3 4597.4 4997.2 5459.8 5958.4 6467.5
7046.2 7595.7 8244 8902.8 9693.4 10470.4 11458.6 12517.2 13359.4 13271.1
11678.7 8801 5563.1 2229.4 407.3 89.8 0
2841.1 2853.1 2885.2 2922.7 2961.6 3003.5 3047.7 3106.8 3178 3280.5
3406.3 3557.5 3736.5 3966.3 4251.5 4613.9 5028.6 5530.2 6084.2 6651.6
7247.6 7856.2 8508.3 9219.5 9978.6 10769.9 11668.3 12644.5 13598.3 13766.7
12178.1 8888.6 5042.8 1313.1 280 83.1 0
2841.1 2852.3 2877.8 2927.9 2969.1 3014.8 3052.2 3106.8 3181.7 3271.5
3380.1 3503.6 3644.4 3837.5 4091.3 4398.2 4769.6 5226.2 5746.5 6314
6884.5 7469.2 8073.3 8717.9 9421.6 10113.3 10834.3 11465.4 11945.3 11601.6
9998.8 6890.5 2999 578.7 174.4 57.6 0
2841.1 2849.3 2883.8 2927.2 2966.9 3006.5 3044 3087.4 3148 3213.2
3290.3 3365.1 3440 3541.1 3689.3 3885.4 4121.3 4437.9 4810.7 5233
5692.6 6168 6635.2 7109.8 7603.2 8065.1 8528.5 8948.5 9037.6 8254.5
6656.1 4573.4 1951.7 388.5 116.8 32.2 0
2841.1 2849.3 2877.8 2910.7 2943.6 2963.9 2984.1 3001.3 3017 3035.7
3041.7 3021.5 2983.3 2942.9 2914.4 2912.9 2953.4 3068.7 3255.8 3491.6
3770.9 4078.6 4388.5 4697 4996.4 5245.7 5393.9 5477 5265.9 4429.7
3248.3 2008.6 801 227.6 83.8 21 0
2841.1 2838.8 2845.6 2855.3 2849.3 2809.6 2748.2 2656.2 2534.9 2374.7
2174 1940.5 1708.4 1514.5 1360.3 1233 1134.9 1072 1039.9 1032.4
1052.6 1093 1131.9 1170.1 1188.1 1158.9 1069.1 926.1 707.5 502.3
365.3 265 193.1 135.5 81.6 21.7 0
2841.1 2822.4 2799.2 2753.5 2671.1 2534.1 2350.7 2117.9 1857.4 1620.8
1426.9 1258.5 1102.7 987.5 924.6 895.4 875.2 850.5 824.3 799.5
770.3 730.7 684.3 643.1 603.4 563.7 524.8 482.9 433.5 377.3
319.7 263.5 203.6 140 76.4 17.2 0
2841.1 2803.6 2735.5 2620.2 2440.6 2185.3 1905.3 1638.8 1442.6 1275.7
1133.4 1053.3 1006.9 966.5 924.6 889.4 870.7 863.9 851.2 822.8
781.6 740.4 698.5 658.1 613.9 570.5 526.3 479.1 433.5 383.3
330.1 271 203.6 131.8 67.4 14.2 0
2841.1 2791.7 2677.1 2489.2 2213.7 1877.6 1593.1 1396.2 1239 1140.9
1094.5 1051.8 1006.9 959 914.8 887.9 879.6 875.2 864.7 831
753.1 709 669.3 631.1 595.9 563 522.5 477.6 429.7 375.8
317.4 254.5 188.7 127.3 68.1 18.7 0
2841.1 2772.2 2612.7 2353 1996.6 1646.3 1422.4 1257 1167.1 1128.2
1079.5 1032.4 1000.2 965.7 918.6 888.6 875.2 857.2 777.8 744.1
732.9 728.4 715.7 695.5 664.8 624.4 567.5 514.3 455.9 397.5
337.6 277.7 215.6 152.7 89.8 30.7 0
2841.1 2767 2572.3 2249.7 1844.6 1528 1328.1 1200.1 1161.9 1117.7
1063.8 1027.1 1003.9 973.2 917.1 878.9 849 766.6 738.2 726.2
716.4 714.2 705.2 681.3 640.1 591.4 539 482.1 423 369.8
318.2 267.3 218.6 169.2 169.9 128.8 0
2841.1 2746.8 2515.4 2150.8 1729.4 1456.8 1271.2 1188.8 1161.1 1111
1059.3 1026.4 1006.9 976.2 910.3 852.7 777.1 717.9 699.2 682
670.8 664 633.3 598.9 560 521.1 475.4 431.2 382.6 333.1
286.7 238.8 193.9 233.6 209.6 70.4 0
2841.1 2740.8 2495.2 2115.7 1682.2 1400 1233.8 1184.3 1158.9 1110.2
1059.3 1028.6 1014.4 986 905.9 821.3 722.4 681.3 655.1 634.1
623.6 600.4 561.5 525.5 488.9 447.7 411.8 375.8 337.6 303.2
286 226.1 187.9 259.8 119.8 29.9 0
2841.1 2750.5 2510.2 2120.1 1692.7 1418.7 1240.5 1187.3 1166.4 1118.5
1063.8 1034.6 1019.6 994.2 916.3 822 720.9 679.8 652.1 630.4
618.4 595.9 557.7 524 486.6 446.9 407.3 371.3 336.1 294.2
257.5 211.9 187.9 260.5 103.3 25.5 0
